Destaco Logo

STEEL, SQUEEZE ACTION PLIER CLAMPS FOR ASSEMBLY & WELDING – 460 & 480 SERIES

482 - Squeeze Action Plier Clamp | Manual Workholding

482Squeeze Action Clamp, heavy duty line of forged alloy steel

Visit Product Series:

Squeeze Action Clamps-460-480

Unit View

Dimensions / Applications

  • Height (in)4.18
  • Length (in)9.13
  • Weight (lb)1.8
  • Width (in)0.69
  • Product ApplicationCLAMPING

Technical Details

  • Clamping Force (lb)1200
  • Jaw Depth (in)2.56
  • Jaw Width (in)1.7
  • Maximum Holding Capacity (lbf)1200
  • Release MechanismTwo-Way Trigger
  • Spindle Part Number468206-M
  • Spindle ThreadM10
  • Supplied?Yes

Product Information

  • Accessories468206-M|468206-M
  • BrandDESTACO
  • Handle ColorRed
  • MaterialCarbon Steel Swivel Foot
  • Product TypeSqueeze Action Plier Clamp
  • Spindle Included?No
  • Standard MaterialSteel