
Unit View
Dimensions / Applications
- Length (in)4.13
- Weight (lb)3
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)2.63
- Height Under Clamp Arm (in)2.5
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo [ en_US ]
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
558 Series
558 - Vertical Hold Down Clamp
%3Afill(white)%2Fcatsy.1004%2F528%2B-%2B2277.tif%2Frename%2F528%2B-%2B2277.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F558.jpg%2Frename%2F558.png&w=3840&q=75)