
Unit View
Dimensions / Applications
- Length (in)5.52
- Weight (lb)0.44
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)400
- Plunger Height (in)0.44
- Plunger Travel (in)0.75
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))20:1
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)602105
- PlungerRound
- Plunger Thread1/4-20
- Spindle (Recommended)205203
- Supplied?No
Product Information
- Accessories205203|602105|602106-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
610 Series
610 - CLAMP, STRAIGHT-LINE ACTION
%3Afill(white)%2Fcatsy.1004%2F6004-R.jpg%2Frename%2F6004-R.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F610.jpg%2Frename%2F610.png&w=3840&q=75)