| Straight Line Action Clamp, 6004-MM with Toggle Lock Plus | 450 | Steel | Straight-Line Action Clamp | Metric | 1.5 | 0.44 | Through Hole | 0.82 |
| Straight Line Action Clamp, a 6002 with Toggle Lock Plus | 400 | Steel | Straight-Line Action Clamp | Imperial | 0.75 | 0.44 | Through Hole | 0.44 |
| Straight Line Action Clamp, through-hole mounted | 2100 | Steel | Straight-Line Action Clamp | Imperial | 2.6 | | Through Hole | 3.17 |
| Straight Line Action Clamp, Metric, 50% greater capacity than model 604 | 450 | Steel | Straight-Line Action Clamp | Metric | 1.5 | 0.44 | Through Hole | 0.8 |
| Straight Line Action Clamp, Stainless Steel, Toggle Lock Plus | 2100 | Stainless Steel | Straight-Line Action Clamp | Imperial | 2.6 | | Through Hole | 3.17 |
| Straight Line Action Clamp, through-hole mounted, straight line | 450 | Steel | Straight-Line Action Clamp | Imperial | 1.5 | 0.44 | Through Hole | 0.82 |
| Clamps Straight Line Action - Metric | 2100 | Stainless Steel | Straight-Line Action Clamp | Metric | 2.6 | | Through Hole | 3.53 |
| Straight Line Action Clamp, Metric, Toggle Lock Plus | 2100 | Steel | Straight-Line Action Clamp | Metric | 2.6 | | Through Hole | 3.53 |
| Straight Line Action Clamp, Stainless Steel, Metric, Toggle Lock Plus | 2100 | Stainless Steel | Straight-Line Action Clamp | Metric | 2.6 | | Through Hole | 3.53 |
| Straight Line Action Clamp, Metric | 2100 | Steel | Straight-Line Action Clamp | Metric | 2.6 | | Through Hole | 3.17 |
| Straight Line Action Clamp, 6004 with Toggle Lock Plus | 450 | Steel | Straight-Line Action Clamp | Imperial | 1.5 | 0.44 | Through Hole | 0.89 |
| Straight Line Action Clamp, Stainless Steel | 2100 | Stainless Steel | Straight-Line Action Clamp | Imperial | 2.6 | | Through Hole | 3.17 |
| Straight Line Action Clamp, a Stainless Steel 6002-MMR | 400 | Stainless Steel | Straight-Line Action Clamp | Metric | 0.75 | 0.44 | Through Hole | 0.44 |
| 6002-MM - Clamps Straight Line Action - Metric | 400 | Steel | Straight-Line Action Clamp | Metric | 0.75 | 0.44 | Through Hole | 0.44 |
| Straight Line Action Clamp, a Stainless Steel 6004-MM | 600 | Stainless Steel | Straight-Line Action Clamp | Metric | 1.5 | 0.44 | Through Hole | 0.82 |
| Straight Line Action Clamp, through-hole mounted | 400 | Steel | Straight-Line Action Clamp | Imperial | 0.75 | 0.44 | Through Hole | 0.44 |
| Straight Line Action Clamp, a Stainless Steel 6004-MMR | 600 | Stainless Steel | Straight-Line Action Clamp | Metric | 1.5 | 0.44 | Through Hole | 0.82 |
| Straight Line Action Clamp, a Stainless Steel Version of 6004-R | 600 | Stainless Steel | Straight-Line Action Clamp | Imperial | 1.5 | 0.44 | Through Hole | 0.89 |
| Straight-Line Action Clamp, a Stainless Steel 6002 | 400 | Stainless Steel | Straight-Line Action Clamp | Imperial | 0.75 | 0.44 | Through Hole | 0.44 |
| Straight Line Action Clamp, Toggle Lock Plus | 2100 | Steel | Straight-Line Action Clamp | Imperial | 2.6 | | Through Hole | 3.17 |
| Stainless Steel 6002-MM, through-hole mounted | 400 | Stainless Steel | Straight-Line Action Clamp | Metric | 0.75 | 0.44 | Through Hole | 0.44 |
| Straight Line Action Clamp, a Stainless Steel 6004 | 600 | Stainless Steel | Straight-Line Action Clamp | Imperial | 1.5 | 0.44 | Through Hole | 0.73 |
| a 6002-MM Straight Line Action Clamp with Toggle Lock Plus | 400 | Steel | Straight-Line Action Clamp | Metric | 0.75 | 0.44 | Through Hole | 0.44 |
| 6002-RSS | Stainless Steel 6002-R | 400 | Stainless Steel | Straight-Line Action Clamp | Imperial | 0.75 | 0.44 | Through Hole | 0.44 |