
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES

Visit Product Series:
Straight Line Action Clamps-6002-6004-6024Unit View
Dimensions / Applications
- Length (in)8.37
- Weight (lb)3.53
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)2100
- Plunger Travel (in)2.6
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))21:1
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)624905-M
- PlungerRound
- Plunger ThreadM10
- Spindle (Recommended)237943-M
- Supplied?No
Product Information
- Accessories237943-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel