Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-6002-6004-6024
6002-SS - Stainless Steel 6002
6002-SS - Stainless Steel 6002
Email product details
Visit Product Series:
Straight Line Action Clamps-6002-6004-6024
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.52
Weight (lb)
0.44
Preferred Market
NA/SA
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
400
Plunger Height (in)
0.44
Plunger Travel (in)
0.75
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
20:1
Imperial or Metric Product
Imperial
Mounting Nut (Supplied)
602905
Plunger
Round
Plunger Thread
1/4-20
Spindle (Recommended)
202943
Supplied?
No
Product Information
Accessories
202943|602905
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Stainless Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
6001 Series
6001-SS - Stainless Steel 6001-M
Add to quote
Explore
6002, 6004 & 6024 Series
6004 - STRAIGHT LINE ACTION CLAMPS
Add to quote
Explore