Destaco Logo

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES

6024-MM - Straight Line Action Clamp

6024-MMStraight Line Action Clamp, Metric

Visit Product Series:

Straight Line Action Clamps-6002-6004-6024

Unit View

Dimensions / Applications

  • Height (in)5.67
  • Length (in)8.37
  • Weight (lb)3.17
  • Width (in)1.63
  • Preferred MarketNA/SA
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)2100
  • Plunger Travel (in)2.6
  • Ef:Af Exerting Force: Applied Force ((pushing/pulling))21:1
  • Imperial or Metric ProductMetric
  • Mounting Nut (Supplied)624105-M
  • PlungerRound
  • Plunger ThreadM10
  • Spindle (Recommended)210203-M
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories210203-M|624105-M|624106-M
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Standard MaterialSteel