Destaco Logo

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES

6004-MMR - Straight Line Action Clamp

6004-MMRStraight Line Action Clamp, 6004-MM with Toggle Lock Plus

Visit Product Series:

Straight Line Action Clamps-6002-6004-6024Toggle-Lock

Unit View

Dimensions / Applications

  • Height (in)4.52
  • Length (in)5.69
  • Weight (lb)0.82
  • Width (in)1.00
  • Preferred MarketNA/SA

Technical Details

  • Maximum Holding Capacity (lbf)450
  • Plunger Height (in)0.44
  • Plunger Travel (in)1.5
  • Ef:Af Exerting Force: Applied Force ((pushing/pulling))14.4:1
  • Imperial or Metric ProductMetric
  • Mounting Nut (Supplied)606104-M
  • PlungerRound
  • Plunger ThreadM8
  • Spindle (Recommended)207203-M
  • Spindle Included?No

Product Information

  • Accessories207203-M|207203-M|606104-M
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Standard MaterialSteel
  • Toggle Lock PlusYes