
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES

Unit View
Dimensions / Applications
- Length (in)5.63
- Weight (lb)0.82
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)600
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))14.4:1
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606904-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)207943-M
- Supplied?No
Product Information
- Accessories207943-M|606904-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
602/604/624 Series
624-MMSS - Stainless Steel 624-MM
%3Afill(white)%2Fcatsy.1004%2F6004-R.jpg%2Frename%2F6004-R.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F624-R%2Bext.jpg%2Frename%2F624-R%2Bext.png&w=3840&q=75)