Destaco Logo

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES

6004-R - Straight Line Action Clamp

6004-RStraight Line Action Clamp, 6004 with Toggle Lock Plus

Visit Product Series:

Straight Line Action Clamps-6002-6004-6024Toggle-Lock

Unit View

Dimensions / Applications

  • Height (in)4.52
  • Length (in)5.69
  • Weight (lb)0.89
  • Width (in)1.84
  • Preferred MarketNA/SA
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)450
  • Plunger Height (in)0.44
  • Plunger Travel (in)1.5
  • Ef:Af Exerting Force: Applied Force ((pushing/pulling))14.4:1
  • Imperial or Metric ProductImperial
  • Mounting Nut (Supplied)606104
  • PlungerRound
  • Plunger Thread5/16-18
  • Spindle (Recommended)207203
  • Supplied?No

Product Information

  • Accessories207203|207203|606104
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel
  • Toggle Lock PlusYes
  • Used With Model/Series6000