Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-6002-6004-6024
6024-SS - Clamps Straight Line Action - Stainless Steel
6024-SS - Clamps Straight Line Action - Stainless Steel
Email product details
Visit Product Series:
Straight Line Action Clamps-6002-6004-6024
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
8.37
Weight (lb)
3.17
Preferred Market
NA/SA
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
2100
Plunger Travel (in)
2.6
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Imperial or Metric Product
Imperial
Mounting Nut (Supplied)
606104
Plunger
Round
Plunger Thread
3/8-16
Spindle (Recommended)
207203
Supplied?
No
Product Information
Accessories
237943|624905
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Stainless Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
603/608 Series
603-SS - Stainless Steel Version of 603
Add to quote
Explore
6002, 6004 & 6024 Series
6024-R - Clamps Straight Line Action - Toggle Lock Plus
Add to quote
Explore