
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES

Visit Product Series:
Straight Line Action Clamps-6002-6004-6024Unit View
Dimensions / Applications
- Height (in)4.11
- Length (in)5.63
- Weight (lb)0.82
- Width (in)1.00
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)450
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))14.4:1
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)606104
- PlungerRound
- Plunger Thread5/16-18
- Spindle (Recommended)207203
- Supplied?No
Product Information
- Accessories207203|604106|207203|606104|604106
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel