
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES

Visit Product Series:
Straight Line Action Clamps-6002-6004-6024Unit View
Dimensions / Applications
- Length (in)5.52
- Weight (lb)0.44
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)400
- Plunger Height (in)0.44
- Plunger Travel (in)0.75
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))20:1
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)602105-M
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)205203-M
- Supplied?No
Product Information
- Accessories205203-M|602105-M|602106-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
602/604/624 Series
602-MM - Straight-Line Action Clamp - Metric
%3Afill(white)%2Fcatsy.1004%2F6004.jpg%2Frename%2F6004.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F602-R%2Bext.jpg%2Frename%2F602-R%2Bext.png&w=3840&q=75)