Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-6002-6004-6024
6024 - STRAIGHT LINE ACTION CLAMP
6024 - STRAIGHT LINE ACTION CLAMP
Email product details
Visit Product Series:
Straight Line Action Clamps-6002-6004-6024
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
8.37
Weight (lb)
3.17
Preferred Market
NA/SA
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
2100
Plunger Travel (in)
2.6
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Imperial or Metric Product
Imperial
Mounting Nut (Supplied)
624105
Plunger
Round
Plunger Thread
3/8-16
Spindle (Recommended)
210203
Supplied?
No
Product Information
Accessories
210203|624105|624106-M
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
607 Series
607 - CLAMP, STRAIGHT-LINE ACTION
Add to quote
Explore
602/604/624 Series
602 CLAMP STRAIGHT-LINE ACTION
Add to quote
Explore