Destaco Logo
614-M - Straight-Line Action Clamp

614-MStraight-Line Action Clamp when highly precise clamping is required with holding forces of up to 5.000 N.

Visit Product Series:

Straight Line Action Clamps-614

Unit View

Dimensions / Applications

  • Height (in)6.00
  • Length (in)5.70
  • Weight (lb)1.81
  • Width (in)1.38
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)1200.0
  • Plunger Height (in)0.69
  • Plunger Travel (in)1.25
  • Imperial or Metric ProductMetric
  • Mounting Nut (Supplied)614-1-10
  • PlungerRound
  • Plunger ThreadM8
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories614-1-10
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Standard MaterialSteel