
Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)7.729
- Height To Mounting Surface (in)8.75
- Internal Inertia (lb-in²)568.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)4.748
- Maximum Torque (in-lb)10011.0
- Mounting Surface Diameter (in)4.25
- Output Overturning Moment Capacity (in-lb)12959.0
- Output Radial Capacity (lb)3915.0
- Output Shaft Diameter (in)2.0
- Output Thrust/Axial Capacity (lb)2042.0
Product Information
- Base Model662P3H48-180
- BrandCamco
- Product TypeParallel Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FP%2BSeries.tif%2Frename%2FP%2BSeries.png&w=3840&q=75)