Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-P
662P4H48-120 - Parallel - Index Drives
662P4H48-120 - Parallel - Index Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-P
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
7.729
Height To Mounting Surface (in)
8.75
Internal Inertia (lb-in²)
568.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.039
Maximum Torque (in-lb)
9684.0
Mounting Surface Diameter (in)
4.25
Output Overturning Moment Capacity (in-lb)
12959.0
Output Radial Capacity (lb)
3915.0
Output Shaft Diameter (in)
2.0
Output Thrust/Axial Capacity (lb)
2042.0
Show More
Product Information
Base Model
662P4H48-120
Brand
Camco
Product Type
Parallel Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
P-Series
662P4H48-270 - Parallel - Index Drives
Add to quote
Explore
P-Series
662P3H48-180 - Parallel - Index Drives
Add to quote
Explore