Destaco Logo
70130-HW - Air-Hydraulic Pump

70130-HW - 70130 - Air/Hydraulic Pump

Visit Product Series:

Hydraulic Workholding-70130

Unit View

Dimensions / Applications

Technical Details

  • Max. Output Volume (gal/min)0.53
  • Max. Pressure (PSI)5220.0
  • Conversion Ratio1:60
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeAir-Hydraulic Pump
  • Spindle Included?No

Related Products