Destaco Logo

713E15051-1 - Air-Hydraulic-Pump P Max 150 Bar, Single Acting

Visit Product Series:

Hydraulic Workholding-713E

Unit View

Dimensions / Applications

Technical Details

  • Max. Output Volume (gal/min)3.17
  • Max. Pressure (PSI)2175.0
  • Conversion Ratio1:25
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Pump
  • Spindle Included?No