Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-E
750E16H80-330 - E-Series - Heavy Duty Index Drives
750E16H80-330 - E-Series - Heavy Duty Index Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
13.0
Center Thru Hole Diameter (in)
5.0
Height To Mounting Surface (in)
17.7952755906
Internal Inertia (lb-in²)
53271.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
8255.0
Maximum Torque (in-lb)
85349.0
Mounting Surface Diameter (in)
29.1338582677
Output Overturning Moment Capacity (in-lb)
414500.0
Output Radial Capacity (lb)
29200.0
Output Thrust/Axial Capacity (lb)
42000.0
Show More
Product Information
Base Model
750E16H80-330
Brand
Camco
Product Type
Heavy Duty Index Drive
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
E-Series
750E6H80-330 - E-Series - Heavy Duty Index Drives
Add to quote
Explore
E-Series
750E12H96-330 - E-Series - Heavy Duty Index Drives
Add to quote
Explore