
Unit View
Dimensions / Applications
- Weight (lb)1.85
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.36
- Grip Force (lbf)282
- Maximum Finger Length (in)3.15
- Pressure Range (psi)30 - 100 psi
- Stroke (in)0.79
- Imperial or Metric ProductImperial
- Optional SensorYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-011-C|OISN-011-C|CABL-010|SD60-80P
- BrandRobohand
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F2PP%2BFamily.tif%2Frename%2F2PP%2BFamily.png&w=3840&q=75)