Destaco Logo
801553 : Mounting Flanges

801553MOUNTING FLANGE

Unit View

Dimensions / Applications

  • Length (in)1.38
  • Product ApplicationCLAMPING

Technical Details

  • Thread (in)11816
  • Supplied?No

Product Information

  • Accessory TypeMounting Flanges
  • BrandDESTACO
  • Product TypeMounting Flange
  • Series Used On8100
  • Spindle Included?No
  • Used With Model/Series8100