Destaco Logo
810156 : Pneumatic Sensors - Band Clamp Mount

810156Optional Sensor, REED SWITCH MOV, LED

Unit View

Dimensions / Applications

  • Length (in)108.00
  • Weight (lb)0.1
  • Product ApplicationCLAMPING

Technical Details

  • ConnectorNone
  • Supplied?No
  • Switching Voltage5-120V AC/DC 50/60 HZ

Product Information

  • Accessory TypePneumatic Sensors - Band Clamp Mount
  • BrandDESTACO
  • Product TypePneumatic Sensors - Band Clamp Mount
  • Series Used On8700
  • Spindle Included?No
  • Used With Model/SeriesSensors