
Unit View
Dimensions / Applications
- Height (in)0.25
- Length (in)108.00
- Width (in)0.50
- Product ApplicationCLAMPING
Technical Details
- ConnectorNone
- Supplied?No
- Switching Voltage6-24V DC
Product Information
- Accessory TypePneumatic Sensors - Band Clamp Mount
- BrandDESTACO
- Product TypePneumatic Sensors - Band Clamp Mount
- Series Used On8700
- Spindle Included?No
- Used With Model/SeriesSensors