
Visit Product Series:
Standard Pneumatic Clamps-817-827Unit View
Dimensions / Applications
- Length (in)6.24
- Weight (lb)2.31
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.015
- Clamp Arm Length (in)2.37
- Cylinder Bore (in)1.26
- Exerting Force (lbf)369.0
- Height Under Clamp Arm (in)2.69
- Maximum Holding Capacity (lbf)375.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- Accessories507107|810169|8EA-109-1|CABL-010|CABL-013|817-U-LC|807CYL|802450-32-1-00
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypeStandard Pneumatic Clamp
- Replacement Seal Kit802450-32-1-0
- Spindle Included?No
Related Products
858 Series
858 - AIR/HYD HOLD DOWN CLAMP
%3Afill(white)%2Fcatsy.1004%2F827-S.tif%2Frename%2F827-S.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F858.tif%2Frename%2F858.png&w=3840&q=75)