
PNEUMATIC CLAMPING
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS WITH DUAL MOUNTING FOR ASSEMBLY & WELDING – 817 & 827 SERIES
Features
- Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
- Consistent clamping force
- Remote operation
- Fast response time
Markets
Applications
| Product | Accessories Type | Cylinder Bore (in) | Exerting Force (lbf) | Maximum Holding Capacity (lbf) | Clamp Arm Style | Air Port size | Height Under Clamp Arm (in) | Clamp Arm Length (in) | Product Type |
|---|---|---|---|---|---|---|---|---|---|
| 1.26 | 369 | 375 | u-bar | 1/8 NPT | 2.69 | 2.37 | Standard Pneumatic Clamp | ||
| 1.57 | 494.58 | 600 | u-bar | 1/8 NPT | 3.89 | 3.27 | Standard Pneumatic Clamp | ||
| 1.26 | 360 | 450 | u-bar | 1/8 NPT | 2.69 | 3.04 | Standard Pneumatic Clamp | ||
| 1.57 | 494.58 | 700 | solid | 1/8 NPT | 3.91 | 3.18 | Standard Pneumatic Clamp | ||
| Replacement Clamp Assembly | Standard Pneumatic Clamp | ||||||||
| Replacement Clamp Assembly | Standard Pneumatic Clamp | ||||||||
| Bolt Retainer | Bolt Retainer | ||||||||
| Replacement Clamp Assembly | Pneumatic Toggle Clamp | ||||||||
| Replacement Clamp Assembly | Standard Pneumatic Clamp |