
PNEUMATIC TOGGLE CLAMPS WITH DUAL MOUNTING FOR ASSEMBLY & WELDING – 817 & 827 SERIES

Visit Product Series:
Standard Pneumatic Clamps-817-827Unit View
Dimensions / Applications
- Height (in)9.04
- Length (in)8.49
- Weight (lb)4.71
- Width (in)3.08
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.029
- Clamp Arm Length (in)3.18
- Cylinder Bore (in)1.57
- Exerting Force (lbf)494.58
- Height Under Clamp Arm (in)3.91
- Maximum Holding Capacity (lbf)700.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- Accessories210114|810169|8EA-109-1|CABL-010|CABL-013|827-S-LC|810CYL|810450-40-1-00
- BrandDESTACO
- Clamp Arm Stylesolid
- Product TypeStandard Pneumatic Clamp
- Replacement Seal Kit810450-40-1-0
- Spindle Included?No