
PNEUMATIC TOGGLE CLAMPS WITH DUAL MOUNTING FOR ASSEMBLY & WELDING – 817 & 827 SERIES

Unit View
Dimensions / Applications
- Height (in)0.63
- Length (in)1.25
- Width (in)0.33
Technical Details
- Supplied?No
Product Information
- Accessory TypeBolt Retainer
- BrandDESTACO
- Product TypeBolt Retainer
- Spindle Included?No
- Used With Model/Series817-S|817-SE