
PNEUMATIC TOGGLE CLAMPS WITH DUAL MOUNTING FOR ASSEMBLY & WELDING – 817 & 827 SERIES

Visit Product Series:
Standard Pneumatic Clamps-817-827Unit View
Dimensions / Applications
- Length (in)8.61
- Weight (lb)4.71
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.029
- Clamp Arm Length (in)3.27
- Cylinder Bore (in)1.57
- Exerting Force (lbf)494.58
- Height Under Clamp Arm (in)3.89
- Maximum Holding Capacity (lbf)600.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- Accessories235106|810169|8EA-109-1|CABL-010|CABL-013|827-U-LC|810CYL|810450-40-1-00
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypeStandard Pneumatic Clamp
- Replacement Seal Kit810450-40-1-0
- Spindle Included?No
Related Products
817/827 Series
817-U - Pneumatic Version of 217-U Manual Clamp
%3Afill(white)%2Fcatsy.1004%2F827-S.tif%2Frename%2F827-S.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F817.tif%2Frename%2F817.png&w=3840&q=75)