Destaco Logo
Default Image

817CYL - Cylinder Kit For 817

Unit View

Dimensions / Applications

  • Length (in)6.82
  • Weight (lb)0.5
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Cylinder Assembly
  • BrandDESTACO
  • Product TypeCylinder Kit
  • Spindle Included?No
Related Products