
Unit View
Dimensions / Applications
- Height (in)0.75
- Length (in)2.75
- Width (in)0.75
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)2.0
- Thread (in)3816
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeStandard Clamping Arms
- BrandDESTACO
- Product TypeClamping Arm
- Series Used On8200|8300|8400
- Used With Model/Series8200|8300|8400