Destaco Logo
Default Image

82M-3E03006N00POWER CLAMP U BAR NPT PORT WITHOUT SENSOR

Visit Product Series:

Pneumatic Power Clamps-82M-3E

Unit View

Dimensions / Applications

  • Weight (lb)8.36

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypeEnclosed Pneumatic Power Clamp
  • Spindle Included?No