Destaco Logo
Default Image

82M-3N23006BL8 - POWER CLAMP

Visit Product Series:

Pneumatic Power Clamps-82M-3E

Unit View

Dimensions / Applications

  • Weight (lb)8.36
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
  • BrandDESTACO
  • Product TypeEnclosed Pneumatic Power Clamp
  • Spindle Included?No