
Visit Product Series:
Pneumatic Swing Clamps-AccessoriesUnit View
Dimensions / Applications
- Length (in)4.72
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)3.54
- Supplied?No
Product Information
- Accessory TypeStandard Clamping Arms
- BrandDESTACO
- Product TypeClamping Arm
- Series Used On89R|89E
- Spindle Included?No
- Used With Model/Series89R63|89B63|89E63
Related Products
Extrusions
B-60-2025-0 - Boom60mmx2025mmLong
%3Afill(white)%2Fcatsy.1004%2F051%2BJam%2BNut%2B-%2B18280.jpg%2Frename%2F051%2BJam%2BNut%2B-%2B18280.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FBooms%2BB_60_3000_0%2B-%2B1393.tif%2Frename%2FBooms%2BB_60_3000_0%2B-%2B1393.png&w=3840&q=75)