Destaco Logo
8MA-084-1 : Blank Clamping Arms

8MA-084-1Clamping Arm Adapter for 89R20/89B20/89BE20

Unit View

Dimensions / Applications

  • Height (in)0.59
  • Length (in)1.57
  • Weight (lb)0.1
  • Width (in)0.59
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeBlank Clamping Arms
  • BrandDESTACO
  • Product TypeClamping Arm Adapter
  • Series Used On89R|89E
  • Used With Model/Series89R20|89B20|89E20