Destaco Logo
8MA-086-1 : Blank Clamping Arm Adapter for 89R32, 89B32, 89E32

8MA-086-1Clamping Arm Adapter for 89R32/89B32/89E32

Unit View

Dimensions / Applications

  • Height (in)0.79
  • Length (in)1.97
  • Weight (lb)0.1
  • Width (in)0.79
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeBlank Clamping Arms
  • BrandDESTACO
  • Product TypeClamping Arm Adapter
  • Series Used On89R|89E
  • Used With Model/Series89R32|89B30|89E30