Destaco Logo
8MA-223-1 : Mounting Flanges

8MA-223-1Mounting Flange for 89E60-XXX

Unit View

Dimensions / Applications

  • Height (in)0.59
  • Length (in)4.33
  • Weight (lb)1.6
  • Width (in)4.33
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeMounting Flanges
  • BrandDESTACO
  • Product TypeThreaded Flange
  • Series Used On89E
  • Used With Model/Series89E63-008-2