Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RDM
902RDM8H32-330 - RDM - Roller Dial Index Drives
902RDM8H32-330 - RDM - Roller Dial Index Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RDM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
6.0
Center Thru Hole Diameter (in)
2.31
Height To Mounting Surface (in)
6.88
Internal Inertia (lb-in²)
612.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
282.0
Maximum Torque (in-lb)
9287.0
Mounting Surface Diameter (in)
9.46
Output Overturning Moment Capacity (in-lb)
21620.0
Output Radial Capacity (lb)
3540.0
Output Thrust/Axial Capacity (lb)
7000.0
Show More
Product Information
Base Model
902RDM8H32-330
Brand
Camco
Product Type
Roller Dial Index Drive
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RDM Series
902RDM4H32-330 - RDM - Roller Dial Index Drives
Add to quote
Explore
RDM Series
902RDM12H32-330 - RDM - Roller Dial Index Drives
Add to quote
Explore