Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-Accessories
953060 - SIDE FLANGE MOUNT
953060 - SIDE FLANGE MOUNT
Email product details
Visit Product Series:
Pneumatic Swing Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.99
Weight (lb)
0.25
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessory Type
Side Flange Mounting Kit
Brand
DESTACO
Product Type
Side Flange Mount
Series Used On
9500
Spindle Included?
No
Used With Model/Series
9530
CAD / Download
Resources
FAQs
Articles
Related Products
Swing Clamp Accessories
955060 - SIDE FLANGE MOUNT
Add to quote
Explore
Swing Clamp Accessories
954060 - SIDE FLANGE MOUNT
Add to quote
Explore