Destaco Logo
9540153 - LONG CLAMP ARM FOR 9530-2 AND 9540-2

9540153LONG CLAMP ARM FOR 9530-2 AND 9540-2

Unit View

Dimensions / Applications

  • Height (in)0.79
  • Length (in)3.94
  • Weight (lb)0.17
  • Width (in)0.79

Technical Details

  • Arm Length (in)3.15
  • Arm (Arm)Single [ fr_FR ] ; einseitig [ de_DE ] ; Single [ en_US ] ; Single [ zh_CN ]
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeClamping Arm
  • BrandDESTACO
  • Product TypeClamping Arm
  • Series Used On9500
  • Used With Model/Series9530-2|9540-2