
Unit View
Dimensions / Applications
- Length (in)3.99
- Weight (lb)0.26
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeSide Flange Mounting Kit
- BrandDESTACO
- Product TypeSide Flange Mount
- Series Used On9500
- Spindle Included?No
- Used With Model/Series9540