
Unit View
Dimensions / Applications
- Height (in)0.31
- Length (in)5.31
- Weight (lb)0.51
- Width (in)1.14
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeSide Flange Mounting Kit
- BrandDESTACO
- Product TypeSide Flange Mount
- Series Used On9500
- Spindle Included?No
- Used With Model/Series9550