Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Mid-Mounts
BM1-60-SE-R03 - 60mm Single Extrusion Mid Mount Assembly - R03 - W/ Insulation
BM1-60-SE-R03 - 60mm Single Extrusion Mid Mount Assembly - R03 - W/ Insulation
Email product details
Visit Product Series:
Bodybuilder End Effector-Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
16
Weight (lb)
11.5
Technical Details
Robot Interface Bolt Pattern
R03: 160mm Bolt Circle, Includes Insulation [ fr_FR ] ; R03: 160mm Bolt Circle, Includes Insulation [ en_US ] ; R01: 200mm Bolt Circle [ zh_CN ] ; R03:Lochkreis Ø 160mm , inkl. Isolierung [ de_DE ]
Supplied?
No
Tube Size
60B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Single Extrusion Mid Mount Assembly
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Mid Mounts
BM1-60-SE-R06 - 60mm Single Extrusion Mid Mount Assembly - R06
Add to quote
Explore
Mid Mounts
BM1-60-SE-R04 - 60mm Single Extrusion Mid Mount Assembly - R04
Add to quote
Explore