Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Tool Changers
Automatic Tool Changers
Compliance Devices Robotic Tooling-CH
CH-80-P - Robotic Tooling Range Ch
CH-80-P
Robotic Tooling Range Ch
Email product details
Visit Product Series:
Compliance Devices Robotic Tooling-CH
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.7
Product Application
COUPLING
Technical Details
Misalignment (in)
0.2
Payload (lb)
17.64
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Horizontal Complaince Device
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles