Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Nest Guides
CP-25-200 - Centering Pin 25 Dia X 200
CP-25-200 - Centering Pin 25 Dia X 200
Email product details
Visit Product Series:
Lightweight Tooling-Nest Guides
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.41
Product Application
HANDLING
Technical Details
Supplied?
No
Tube Size
25 mm
Product Information
Brand
DESTACO
Product Type
Centreing Pin
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Nest Guides
CP-20-200 - Centering Pin20 X 200mm
Add to quote
Explore
Pneumatic Power Clamps Accessories
8BF-495-1 - Centering Pin (19,9 mm Round)
Add to quote
Explore