
Unit View
Dimensions / Applications
- Length (in)4.61
- Weight (lb)5.51
- Product ApplicationGRIPPING
- Protection ClassIP54
Technical Details
- Cylinder Bore (in)3.15
- Grip Force (lbf)618
- Maximum Finger Length (in)3.94
- Pressure Range (psi)29-145
- Repeatability (±in)0.001
- Stroke (in)0.94
- Imperial or Metric ProductMetric
- Optional SensorYes
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesCABL-014|D1|D4|D10|D7|SCP6|SDCP6|KSCP6|KSCP6V|SCP6V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FCP%2BFamily.tif%2Frename%2FCP%2BFamily.png&w=3840&q=75)