Destaco Logo
CPI-230-45B-CSA - Swivel Arm for 19mm (.75-in) Apple Core Accessories (45mm)

CPI-230-45B-CSA - CSA swivel arm for 45mm for 19.1mm Apple Core connection

Unit View

Dimensions / Applications

  • Length (in)8.65
  • Weight (lb)1.3

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)200.0
  • Apple Core Size19
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No

Related Products