Destaco Logo
CPI-300-30B50-MSA - Swivel Arm for .50-inch Apple Core Accessories (30mm)

CPI-300-30B50-MSASwivel Arm for .50-inch Apple Core Accessories (30mm)

Unit View

Dimensions / Applications

  • Length (in)3.25
  • Weight (lb)0.2

Technical Details

  • Apple Core (in)0.5
  • Maximum Static Clamp Load (ft lb)75.0
  • Apple Core Size12.7
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No