
Unit View
Dimensions / Applications
- Length (in)4
- Weight (lb)0.21
Technical Details
- Apple Core (in)0.5
- Maximum Static Clamp Load (ft lb)120
- Apple Core Size12.7
- Supplied?No
- Tube Size20 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
