
Visit Product Series:
Bodybuilder End Effector-Swivel ArmsUnit View
Dimensions / Applications
- Length (in)5.31
- Weight (lb)1.0
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No